6Y-6289: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    6Y-6289: SHOE TRACK

    Part Number: 6Y-6289
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe (Moderate Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Cat
    Classic™ Track Shoe (Moderate Service, Single Grouser)
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 18.1
    • Track Pitch (in): 8
    track-type loader
    955 951

    track-type tractor
    D6E 4 D6D 6A 6S 163 153 55 D6G SR D6E SR