6Y-8229: Penetration Tip
+ / - Hover over image to Zoom
Other Views

    6Y-8229: Penetration Tip

    Part Number: 6Y-8229
    Brand: Cat
    Retrieving Price.....

    J225 Penetration Tip

    Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.

    Featuring a leading edge with 60% less cross-sectional area, Penetration tips provide maximum penetration with densely-compacted materials. The single center rib self-sharpens as it wears, increasing wear life and reducing downtime. We also offer Penetration tips with Abrasion Resistant Material (ARM). Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Leading edge with 60% less cross-sectional area
    • Single center rib that self-sharpens during wear
    Applications:
    • Densely-compacted materials

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Tip Length (mm): 167
    • Tip Size: J225
    We currently do not have any equipment model information for this part.