• Home
  • 7C-1413: Internal Snap Ring
7C-1413: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    7C-1413: Internal Snap Ring

    Part Number: 7C-1413
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A(in): 5.19, 0
    • Shape: Tempered Basic, 0
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0.156, 0
    • Unit of Measurement: Inch, 0