7C-6208: SLEEVE-CYL
+ / - Hover over image to Zoom
Other Views

    7C-6208: SLEEVE-CYL

    Part Number: 7C-6208
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cylinder Liner

    Description:

    • Cylinder liners are fitted into engine blocks and prevent pistons from wearing through cylinder bores

    Attributes:

    • Inside surfaces feature a uniform cross hatch pattern for faster ring seating, proper ring seal, uniform oil distribution, and long life.
    • Flanges are roll burnished in the radius for increased strength and resistance to cracking.
    • Heat-treated high-grade gray iron construction provides exceptional strength and long life.
    • Controlled flange head thickness guarantees a precise match with the block and head.
    • Precise manufacturing tolerances ensure perfectly round bores for efficient oil control and proper fit in Cat® engine blocks.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.8
    • Length (in): 10
    challenger
    35 45

    wheel-type loader
    924F 950F II 938F 910E 928F 918F 950F 960F 910F

    engine - generator set
    3114 3116

    engine - truck
    3116

    engine - machine
    3116

    engine - industrial
    3116 3114

    track-type loader
    953B 963B 953C

    articulated dump truck
    D20D D250D

    telehandler
    RT100 RT80

    motor grader
    120H NA 120H ES 135H NA

    wheeled excavator
    M318

    paving compactor
    CP-563 CS-533C CP-533C CS-531C CS-533 CS-583C CS-531 CS-563 CP-533 CB-434 CB-634C CS-573 CS-573C CP-563C CS-583 CS-563C CB-634

    backhoe loader
    446 446B 446D

    asphalt paver
    AP-1050 AP-1000

    integrated toolcarrier
    IT18F IT28F IT24F IT38F IT14F IT12B IT14B

    excavator
    322-A L 325-A 320N 214B FT 320 L 320-A 322-A LN E240C 320-A N 325-A L 213B 322 L 325 L 322-A N 320-A L 325 LN 214B 325-A FM L 325-A LN E200B 205B 320-A S 224B 322N E240B EL200B EL240B 322 LN EL240C

    marine products
    3116

    wheel tractor-scraper
    613C II 613C

    track-type tractor
    D6M D5M