Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits7E-8923: Air Compressor Crankshaft Bearing Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits7E-8923: Air Compressor Crankshaft Bearing Kit
7E-8923: Air Compressor Crankshaft Bearing Kit

Air Compressor Crankshaft Bearing Kit

Brand: Cat

Product Images
7E-8923: Air Compressor Crankshaft Bearing Kit
7E-8923: Air Compressor Crankshaft Bearing Kit

Air Compressor Crankshaft Bearing Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 7E-8923
Width (mm): 121.9
Height (mm): 129.5
Length (mm): 223.5
View More
Compatible Models for part number 7E-8923

PUMPER

SPP101 SBF214 CPT372 SPT342 SUF557

TRUCK ENGINE

C7 C-10 C-12 C-18 C-15 3176 3126E 3306 1673C 3208 3406E 3406C 3406B 3176B 3114 3116 3126 G3306 3306C 3306B

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

LOAD HAUL DUMP

CL215

REMAN ENGINE

C-12 C-15 3508B 3126B 3516B 3406B 3406E 3512B

OFF HIGHWAY TRUCK

793D 793F 785D 789 785 793 789G 789D

MOTOR GRADER

120K 135H 160H ES 12H NA 163H 120H ES 160 140K 140H 140G 16H 16G 140H NA 140K 2 140 143H 14H 14G 12H 12G 12K 160K 160H 16H NA 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2

MARINE AUXILIARY

3516B 3512B 3508B

MARINE ENGINE

3516 3512 3508 C18 3512B

MINING EXCAVATOR

5230B 5130 5230

EXCAVATOR

235B

PETROLEUM PACKAGE

TH48-E70 TH55-KRESS TH31-C9P 3508 TH31-E61

GENERATOR SET

C175-16

WHEEL TRACTOR

650B 633E II 651B 615 611 623 615C II 631D 631E 631G 666B 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 615C 627B 627G 627E 627F 637G 637D 637E

RECLAIMER MIXER

RM-250C

ENGINE

3126 3512B C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

3516 3512 C15 C27 C9 C7 C32 3512C

SOIL COMPACTOR

825C 815B

COLD PLANER

PM-465 PM-200 PM-201

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

826C 816B

WHEEL LOADER

960F 950F 994 966D 966F 966R 980F II 966F II 950B/950E 980C 980F 994F 994D 994H 950F II

ROAD RECLAIMER

RR-250B

SOIL STABILIZER

SS-250B

GEN SET ENGINE

3304B 3306 3304 3508

CHALLENGER

75 MTC855 MTC865 MTC835 MT865 MTC845 MT735 MT855 MT845 MT835

ENGINE - MACHINE

3116 C27 3208 3408

ARTICULATED TRUCK

D30C D30D D35C D300D D300B D250B D25D D25C D350C

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

C32 C27 3406E 3126 3126B 3116 3408E 3408B C7 C9 3512B C32B 3304 3306 3176C 3176B 3412 D333C 3512 3412E 3516 C-12 C-15 C-10 C-16 3508 C-9 D330C

WHEEL SCRAPER

631G 621E 657G 621G 621F 657B 623G 623F 623E 637G 627G 627F 615C 657

QUARRY TRUCK

777E

TRUCK

785 797 793D 793B 793C 793F 785G 797F 785C 785D 797B 785B 793F CMD 793F OEM 795F AC 789C 789D 777C 777B 789B 777D 793F AC 777

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced