7F-9541: Drawbar and Clevis Pins/Type II
+ / - Hover over image to Zoom
Other Views

    7F-9541: Drawbar and Clevis Pins/Type II

    Part Number: 7F-9541
    Brand: Cat
    Retrieving Price.....

    Pin Hole Diameter: 25/64 in

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 1 35/64
    • Pin Hole Diameter (in): 25/64
    • Pin Length - B (in): 9
    • Pin Type: Drawbar and Clevis Pins/Type II
    pipelayers
    571G, 572G

    track-type tractor
    D6D, 55, D6E SR 4 5A D5B, D6H, D6C, 57 6 153 6A D7G, 163 6S D7G2 D5, D6H XR D7F, 5 143 5S D6H II 140, 6SU D6F SR D6D SR 56 56H D6H XL 141 D6G SR

    pipelayer
    571G, 572G

    wheel dozer
    824B, 834

    track-type loader
    977 951, 955

    wheel dozers
    824H

    track type tractors
    D6GSR, D6HIIXL, D7GSA, D6HII, D6HIILS

    earthmoving compactor
    826H, 825H, 825B