• Home
  • 7F-9549: Drawbar and Clevis Pins/Type II
7F-9549: Drawbar and Clevis Pins/Type II
+ / - Hover over image to Zoom
Other Views

    7F-9549: Drawbar and Clevis Pins/Type II

    Part Number: 7F-9549
    Brand: Cat
    Retrieving Price.....

    Pin Hole Diameter: 25/64 in

    UNITS:
    • US
    • Metric
    • Pin Diameter - A(in): 1 1/2, 0
    • Pin Hole Diameter(in): 25/64, 0
    • Pin Length - B(in): 7, 0
    • Pin Type: Drawbar and Clevis Pins/Type II, 0
    • Unit of Measurement: Inch, 0