7J-4704: HEAD
+ / - Hover over image to Zoom
Other Views

    7J-4704: HEAD

    Part Number: 7J-4704
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Hydraulic Cylinder Head

    Description:
    The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


    Attributes:
    Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


    Recommended Application:
    Cat hydraulic cylinder heads are designed for specific cylinder applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    earthmoving compactor
    836

    wheel-type loader
    988B 992C 994D 994

    wheel dozer
    834B 834U 834S

    wheel tractor-scraper
    631E 627B 637 621E 639D 637D 623E 633 627E 637E 631D 633B 621B 633D 633C 615C 623B 623 631C 627 621 615 623F