7J-4820: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    7J-4820: U-Cup Rod Seal

    Part Number: 7J-4820
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type B

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 2.25
    • Material: NIT
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 2.75
    • Seal Shape: Type B
    • Width - A (+ 0.015inch, -0.000inch) (in): 0.41
    wheel-type loader
    980G 980G II

    wheel tractor-scraper
    621G