7J-5673: Press-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    7J-5673: Press-In Wiper Seal

    Part Number: 7J-5673
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type A - Single Lip Wiper

    Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 4.00
    • Material: URE
    • Outside Diameter - B (in): 0.55
    • Seal Shape: Type A - Single Lip Wiper
    • Width - A (+/- 0.02inch) (in): 5.00
    wheel-type loader
    992C 988B

    excavator
    235 235B

    wheel tractor-scraper
    627B 627E 621E 621B 621S 621

    track-type tractor
    9 59 D9L 10SU 9D D9H 9S D9G 58L 9U 10S 10U 11SU 9C D10N 11U 10 11 10C 59N D11N 59L D10