7J-6461: Crown
+ / - Hover over image to Zoom
Other Views

    7J-6461: Crown

    Part Number: 7J-6461
    Brand: Cat
    Retrieving Price.....

    Cat® Hydraulic Cylinder Head

    Description:
    The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


    Attributes:
    Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


    Recommended Application:
    Cat hydraulic cylinder heads are designed for specific cylinder applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    wheel tractor-scraper
    613C

    motor grader
    140G, 130G, 12G

    track loaders
    933LGP, 953B, 931CLGP, 931B

    track type tractors
    D6G, D4CIIILGP, D3CIIIXL, D3CIII, D3CII, D3B, D5MXL, D3BLGP, D6DLGP, D3CLGP, D4C, D5B, D5NLGP

    compactors
    815B, 815F

    motor graders
    12G

    track excavators
    385CL, 5080

    track-type tractor
    D6G2 XL D6E SR D5C III D5H XL D5E, D5N D5H, D4C III D4H, D6G2 LGP D5M D3C III D4H XL D4H III D6E D6G SR

    skidders
    D5TSKHII

    wheel dozer
    814F II 814F

    track-type loader
    933C, 933, 953C, 953K, 939, 953D, 939C

    track-type skidder
    D5HTSK II

    excavator
    330D L 365B L 365C L 385C L 385B, 330C LN 330C, 385C, 336D, 365B, 330B L 336E HVG 336D L 330C L

    wheel loaders
    966F, IT18

    earthmoving compactor
    815F II