7J-6580: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    7J-6580: RING-RETAINING

    Part Number: 7J-6580
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Cross Holes: Yes
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 69.01, Radial Wall: 6.6, Lug Height: 7.85, Groove Width : 2.62, Groove Diameter: 70.59, SHAFT_DIA: 74.6
    • Snap Ring Type: External
    • Thickness (mm): 2.36
    com
    816K, 815F, 816F II 815F II 815K, 815B, 816F

    ttt
    D5H XL D9T, D9R, D4H III D4H, D8T, D5H, D4H XL

    ieng
    SR4, G3408, G3412, 3412

    epg2
    SR4

    wtt
    814F, 8A4K 814K, 814F II

    tskd
    D4HTSK II D5HTSK II D4HTSK III

    lhd
    R1700G, R1600H, R1700K, R1600G

    epg
    3412C

    drll
    MD6310

    pipe
    583T, 587T, PL83, 587R, PL87, 578, 583R

    ap
    AP-1000, BG-225B, BG-210B, AP-800C, AP-1050, BG-230

    wtl
    972L, 972G II 970F, 980H, 980M, 972H, 972G, 966G, 980L, 980G II 966F, 972M, 966G II 97AM 966H, 980K, 980C, 980F, 980G, 972K, 966F II