7J-7732: Press-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    7J-7732: Press-In Wiper Seal

    Part Number: 7J-7732
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type A - Single Lip Wiper

    Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 3.25
    • Material: NIT
    • Outside Diameter - B (in): 0.55
    • Seal Shape: Type A - Single Lip Wiper
    • Width - A (+/- 0.02inch) (in): 4.25
    wheel-type loader
    992D

    track-type loader
    973 983 973C

    track-type tractor
    D9R