7J-7983: HEAD
+ / - Hover over image to Zoom
Other Views

    7J-7983: HEAD

    Part Number: 7J-7983
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Hydraulic Cylinder Head

    Description:
    The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


    Attributes:
    Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


    Recommended Application:
    Cat hydraulic cylinder heads are designed for specific cylinder applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    wheel-type loader
    988

    track-type loader
    955K 955L 977 977K

    track-type tractor
    D5 58L D5B 8S 9SU 163 55 11SU 140 143 5S 59 D8L D8N D6D 10U 9 10 11 4 153 D6C 141 58 5A 8U 8 D9L 8A 9S 9D D10N D11N D9H 8SU 10C 8D D3B 57H D10 11U D9N 59N 5 10S 59L 6 9U 10SU 9C