7J-7984: CROWN
+ / - Hover over image to Zoom
Other Views

    7J-7984: CROWN

    Part Number: 7J-7984
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Hydraulic Cylinder Head

    Description:
    The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


    Attributes:
    Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


    Recommended Application:
    Cat hydraulic cylinder heads are designed for specific cylinder applications.

    track-type loader
    977

    track-type tractor
    D5B 8D 140 10S 9U D9N 5A 59L D8L 55 D10N 8SU 10U 59 11SU 143 D9H 8A 58L 6 153 8S 4 D5 D6D D9L D3B 58 8U D11N 8 D10 9C 5S D8N 11 9 59N 10SU D6C 9D 163 10 11U 57H 141 9S 9SU 10C 5