7J-8064: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    7J-8064: Piston Wear Ring

    Part Number: 7J-8064
    Brand: Cat
    Retrieving Price.....
    Save to List

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 8.24
    • Outside Diameter (in): 8.50
    • Width - A (+/- 0.03inch) (in): 2.37
    wheel-type loader
    950G 992B 950G II 992 988B 988F 988F II 962G

    excavator
    5130

    load, haul, dump
    R1700G R1700 II R2900