• \
  • Home
  • 7J-8278: Press-In Wiper Seal
7J-8278: Press-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    7J-8278: Press-In Wiper Seal

    Part Number: 7J-8278
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type A - Single Lip Wiper

    Prevents external contaminants from entering the system. Single-lip (the lip is the projecting rim or edge of the seal) wipers clean the rod as it retracts. Double-lip wipers clean the rod as it retracts and seals oil, eliminating weeping (cosmetic leakage). The double-lip wipers are secured in place with a bearing amount. These urethane wipers are metal-encased for added strength. They are often referred to as canned wipers (metal-encased) or J wipers (the metal often forms a J shape when viewed in the cross-section).

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 2.25
    • Material: NIT
    • Outside Diameter - B (in): 0.43
    • Seal Shape: Type A - Single Lip Wiper
    • Width - A (+/- 0.02inch) (in): 3.00
    wts
    621G

    wheel loaders
    980GII

    wtl
    980G II 980G