7J-8884: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    7J-8884: Piston Wear Ring

    Part Number: 7J-8884
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 8.99
    • Inside Diameter - B (+/- 0.08inch) (mm): 228.42
    • Outside Diameter (in): 9.50
    • Outside Diameter (mm): 241.30
    • Width - A (+/- 0.03inch) (in): 3.50
    • Width - A (+/- 0.762 mm) (mm): 88.90
    wheel tractor-scraper
    641B, 641