7J-8891: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    7J-8891: Piston Wear Ring

    Part Number: 7J-8891
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (mm): 247.47
    • Outside Diameter (mm): 260.35
    • Width - A (+/- 0.762 mm) (mm): 88.90
    wts
    651E