7J-8943: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    7J-8943: Buffer Seal

    Part Number: 7J-8943
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type A

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 5.23
    • Rod Diameter (in): 4.25
    • Seal Shape: Type A
    excavator
    235, 235B, 235C