7K-4363: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    7K-4363: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 7K-4363
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 9.00
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 11 1/2
    track type tractors
    D9R, D9T, D7GLGP, D9N, D8L, D9L, D10N, D7GIILGP

    articulated trucks
    D400E, D350E, D250E, D400D, D350D, D40D, D300E