7K-6820: Spring Pins/Roll Pins
+ / - Hover over image to Zoom
Other Views

    7K-6820: Spring Pins/Roll Pins

    Part Number: 7K-6820
    Brand: Cat
    Retrieving Price.....

    Inch

    Contains a chamfered end for easy installation. Made of heat-treated steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 1/2
    • Pin Length - B (in): 3/4
    • Pin Type: Spring Pins/Roll Pins
    track-type tractor
    140, D4E, 4A D4D, D5B, D5, 4 D4E SR 141 143 4S

    track-type loader
    951