7K-8572: ROLLER G
+ / - Hover over image to Zoom
Other Views

    7K-8572: ROLLER G

    Part Number: 7K-8572
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 5/8
    • Flange Diameter (mm): 237
    • Flange Type: Single Flange
    • Tread Diameter (mm): 203
    exc
    215, 225

    ttt
    163 5S D5B, 153 6 5A 5 55

    fp
    FB221, 227

    ttl
    977