7L-4186: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    7L-4186: Spherical Rod End

    Part Number: 7L-4186
    Brand: Cat
    Retrieving Price.....

    Cat® Spherical Rod End - Special, (Size 5), Female Shank, with Grease Fitting

    Description:
    Cat® spherical rod ends are manufactured for long service life, minimal maintenance, and high operational reliability. Spherical rod ends to provide a mechanical articulating joint that accommodates oscillation during slow rotation. These joints also accommodate misalignment between the rod end and the attached shaft. Spherical rod ends consist of an eye-shaped head with an integral shank that forms the housing for a spherical bearing. Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.

    Attributes:
    • Large load capacity.
    • Easy mounting and dismounting.
    • Suitable for heavy static or alternating loads, and shock loads.

    Application:
    Cat spherical rod ends are typically used in rod and linkage assemblies and control groups where strength and flexibility are crucial.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height - C (in): 0.44
    • Hole Thread Pitch: 24
    • Length to Pin Hole - A (in): 1.40
    • Material Description: steel spherical rod end
    • Notes: Eye Diameter: 6.35, Pivot Angle : 16, Thread Type: Internal Thd, Hand of Thread: RH
    • Rod Diameter (in): 5/16
    • Rod End Diameter - B (in): 1.02
    • Rod End Type: Spherical
    • Thread Length (in): 18
    vees 27 to 32 liter
    3408C, 3408A, D379B

    meng
    3412, 3412C, 3406C, 3408C, 3408, 3408B

    3500
    D399, D398B

    15 to 18 liter
    3406C, 3406B, 3406

    cold
    PM-565

    ieng
    G3306, 3408C, 3412C, G3408, 3406B, 3406, 3408, 3406C, 3408B, 3412

    wts
    613C, 615C, 611, 613G, 613C II 615C II

    engine - industrial
    D346

    epg
    3412C, 3412, 3406C, 3406B, 3408