7L-8771: Valve A
+ / - Hover over image to Zoom
Other Views

    7L-8771: Valve A

    Part Number: 7L-8771
    Brand: Cat
    Retrieving Price.....

    Governor Valve

    Description:

    • Valves are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.7
    • Length (in): 3.4
    track-type tractor
    D9H, D9G, D10, 10S 10 10U 10C

    wheel tractor-scraper
    651B, 641B, 657B, 660B, 650B 666B

    pipelayer
    594H

    wheel-type loader
    992B, 992

    engine - industrial
    D379 D348, D349, D399, D398B, D353E, D379B, G398 G379 D353D G379A, D346, D398 G399, D353C

    off-highway truck
    773, 776, 777, 772