7M-2006: LINE A
+ / - Hover over image to Zoom
Other Views

    7M-2006: LINE A

    Part Number: 7M-2006
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 2
    • Height (mm): 50.8
    • Length (in): 15
    • Length (mm): 381
    • Width (mm): 165.1
    wheel tractor-scraper
    657

    engine - industrial
    D343