Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins7M-5130: 19.05mm Long Chamfered End Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins7M-5130: 19.05mm Long Chamfered End Spring Pin
7M-5130: 19.05mm Long Chamfered End Spring Pin

Inch

Brand: Cat

Product Images
7M-5130: 19.05mm Long Chamfered End Spring Pin
7M-5130: 19.05mm Long Chamfered End Spring Pin
7M-5130: 19.05mm Long Chamfered End Spring Pin
7M-5130: 19.05mm Long Chamfered End Spring Pin
7M-5130: 19.05mm Long Chamfered End Spring Pin

Inch

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7M-5130
Material Description: steel spring pin
Notes: Pin Diameter: 6.35, OAL: 19.05, Roll Pin End Type 1: Chamfer, Roll Pin End Type 2: Chamfer
Pin Length - B (in): 0.75
Pin Diameter - A (in): 0.25
Material: Carbon Steel,Low Alloy Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 7M-5130

GENERATOR

SR4HV SR4B SR4 SR4BHV

TRUCK ENGINE

3114 3116 3126

INTEGRATED TOOLCARRIER

IT62G IT12 IT28 IT18 IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT28B IT18F IT18B

WHEEL HARVESTER

550 570 580

TRACK SKIDDER

517 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 535B 525B 518 508

MINI HYD EXCAVATOR

307B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 320-A L 325B L 320-A S 320-A N 312B 312C 325-A 322B LN 214B 322N 322-A LN 213B 322B 322C 330B LN 224B 212B 312B L 206B 315C 312C L 205B 322-A 325B 325C 322B L 345B L 325-A L 322 L 320N 320B 320C 211B 320B S 320B N 320B L 330C 320 L 325-A FM L 318B N 325 LN EL240B EL240C 330B L 325B LN E240C E240B 325 L 330C L 317B L 322-A L E120B 322-A N 325-A LN 214B FT E110B 322 LN 318B 320-A EL200B 317B LN 330C LN E200B 315B L 322C FM M318 M320

MULTI TERRAIN LOADER

257D3 257B3 257D 257B 247B 257 247 247B3

COMPACT TRACK LOADER

255 265 239D3 249D3

WHEEL TRACTOR

613C II 613 627G 627E 627F 613B 613C

COMBINE HARVESTER

460

HYDRAULIC CONTROL

173B 163 143 183B 153 140

TRACK LOADER

935C 983 935B 939 933 941 951C 963B 951B 963C 953B 977H 941B 953C 977K 977L 931B 955H 931C 955L 931C II 983B 935C II

PETROLEUM ENGINE

3516C 3516B C175-16 3512E 3512C

PETROLEUM TRANSMISSION

CX48 TH53-E60

SOIL COMPACTOR

825 815 825H 825G 825K 825B 815K 825G II

BACKHOE LOADER

426C 438B 436B 446D 446B 446 428B 416B

WHEEL DOZER

854G 854K 844H 844K 834 824B 844 834G 834H 854 824H 824G 824K 814K 814 824 824G II

LANDFILL COMPACTOR

826 826G II 816K 836H 836G 816 826B 826G 826H 826K

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C C27 C32

COMPACT WHEEL LOADER

910F 910E 910

WHEEL LOADER

960F 972G 972H 988GC 950G 962H 950F 962G 950H 950K 986K 962K G926 G910 988G 988H G916 966C G936 966H 966G 966R 930R 930T 814K 936E 924F 936F 962G II 928F 938G 926E 938F 990 II 918F 928G 986 980 950G II 980GC 988 995 994 990 993 992 916 920 980G II 926 930 936 950 980F II 966F II 990K 990H 972G II 993K 992D 992B 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 994F 994D 970F 994K 994H 966G II 950F II

TELEHANDLER

RT80 RT100

FORWARDER

574

INDUSTRIAL TRACTOR

TK381 TK371

ARTICULATED TRUCK

D20D D250D

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3126 3116 3114 3512 3516B 3512B 3512C

WHEEL SCRAPER

633B 613C 627G 627F 627B 627E 627 633 637

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3516C G3516

TRACTOR

784C 784B 776C

BULLDOZER

977A 6 9SU D5C PAT 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A D5C PATLGP 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 5A PAT 3P 4A

FELLER BUNCHER

FB518

POWER MODULE

3516C PM3508 PM3516 PM3512 PMG3516

OFF HIGHWAY TRUCK

789G 789D 793D 793F 785D 789 785 793

WINCH

518 54H 57H 56H 53 56 55 54 59 58 59N 59L 58L

MOTOR GRADER

120H 120B 135H 140B 135H NA 120H NA 120H ES 140 14E 120 12F 12E

ROTARY CUTTER

RC20

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6R III D6H II D3C II D10 D11 D4H III D6R II 30/30 D3C III D3B D3C D4B D7R SERIES D4H D4C D4D D4E D5B D5C D5M D6R D6T D6M D6H D5 D10N D11N D11R D11T D7R XR D6H XL D6H XR D6GC D7R LGP D6R XL D4C III D5C III D8GC D7R D7H D8T D8R D8K D8L D8H D9E D6R STD D9R D8R II D9L D9N D9H DEUCE D4H XL D4C II D7R II

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-800 BG-240C AP-900B AP-1050B AP-800C AP-800B BG-260D BG-260C BG-2455C AP-1000B AP-1000D BG-230 AP-1050 AP-1055B AP-1000 AP-1200 BG-245C

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B

MARINE ENGINE

3126 3116 3208

PIPELAYER

572R II 587T 587R 578 561M 572R 561D 583T 583R 583K 583H 589 594H

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CS-433E CS-531D CS-563 CS-531C CS-533 CS-653 CS-531 CP-433E CS-423E CS-533C CS-533D CP-563D CS-643 CP-563C CB-634 CB-634C CB-634D CP-563 CB-434 CP-643 CS-583C CS-583D CP-533 CP-653 CS-573C CS-573D CS-563C CS-563D

MOBILE HYD POWER UNIT

330C

GENERATOR SET

G3516 G3512 G3508 3508 3516 3512 G3516B G3516C 3508B C32 G3520C G3520E 3512C 3512B 3516C G3512H 3516B

ENGINE

G3516C 3126

ENGINE - MACHINE

3116 3114

CHALLENGER

55 35 45

GEN SET ENGINE

3516B G3508 3116 3114 3508 3512 3516

TRANSMISSION

TR53

COMBINE

470 465 460

RIPPER

953B 977 3 7 6 5 4 9 8 11 10

SKID STEER LOADER

249D3 265

BOOM

120C

WHEEL FELLER BUNCHER

TK370 TK380 543 533

TRUCK

793F XQ 793F CMD 793F OEM 789C 789D 789B 785 789 793 793D 793B 793C 793F 785G 785C 785D 785B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced