7N-0061: MUFFLER A
+ / - Hover over image to Zoom
Other Views

    7N-0061: MUFFLER A

    Part Number: 7N-0061
    Brand: Cat
    Retrieving Price.....

    Muffler

    Description:

    • Mufflers reduce the amount of noise emitted by the exhaust of an internal combustion engine.


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Muffler
    UNITS:
    • US
    • Metric
    • Height (mm): 345.44
    • Length (mm): 635
    • Width (mm): 345.44
    excavator
    215