7N-0128: CORE A
+ / - Hover over image to Zoom
Other Views

    7N-0128: CORE A

    Part Number: 7N-0128
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Cores are an important component of oil coolers, which maintain the temperature of oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 139.7
    • Length (mm): 228.6
    • Width (mm): 139.7
    3300
    3304

    motor grader
    130G, 12H NA 140H ES 12G, 120G, 140G, 160G, 14H NA 14G, 143H, 12H, 140H NA 160H NA 12HNA

    wheel-type loader
    930, 920, 950, 966C

    wheel-type skidder
    518, 120C, FB518

    engine - industrial
    3306B

    track type tractors
    D6G

    motor graders
    130G, 12H NA 140H ES 12G, 120G, 140G, 160G, 14H NA 14G, 143H, 12H, 140H NA 160H NA 12HNA

    track-type tractor
    143 D6D, D4D, 140, D5H, 141 D4E, D6C, D5, D5B

    wheel dozer
    814

    track-type loader
    941B, 951C, 977K, 955L, 941, 955K, 951B

    track-type skidder
    125C 120C

    excavator
    225

    earthmoving compactor
    815