7N-0623: SEAL
+ / - Hover over image to Zoom
Other Views

    7N-0623: SEAL

    Part Number: 7N-0623
    Brand: Cat
    Retrieving Price.....

    Seal

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.07
    • Cross Section Height (mm): 1.8
    • Cross Section Width (in): 0.42
    • Cross Section Width (mm): 10.6
    • Inside Diameter (in): 0.81
    • Inside Diameter (mm): 20.6
    • Material: Steel with PTFE Coating
    wheel tractor-scraper
    621B

    generator
    SR4

    motor grader
    16G

    engine - industrial
    3408, 3406, 3408B

    excavator
    245

    engine - truck
    3408B, 3408, 3406