7N-1185: PUMP G-BSC
+ / - Hover over image to Zoom
Other Views

    7N-1185: PUMP G-BSC

    Part Number: 7N-1185
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 50.8
    • Length (mm): 109.22
    • Width (mm): 78.74
    meng
    3412, 3408B, 3408

    ieng
    3408, SR4, 3408B

    wtl
    988B