7N-1572: Cover-Wp
+ / - Hover over image to Zoom
Other Views

    7N-1572: Cover-Wp

    Part Number: 7N-1572
    Brand: Cat
    Retrieving Price.....

    Water Pump Cover

    Description:

    • Covers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Water Pump Cover
    UNITS:
    • US
    • Metric
    • Height (in): 4.7
    • Height (mm): 119.4
    • Length (in): 17.8
    • Length (mm): 452.1
    • Width (mm): 208.3
    pipelayer
    583R, 578, 587R

    wheel tractor-scraper
    621F, 621E, 623F, 627E, 627F, 623G, 623B, 627B, 623E, 621G, 621B, 657B, 657, 627G

    engine - generator set
    3406C, 3406B, 3406, 3456, PM3456 G3406

    track excavators
    245D, 375L, 245

    track type tractors
    D8RLRC

    articulated trucks
    D400EII, D350EII

    cold planer
    PM-465

    track-type tractor
    8A 57H D8R D8N, D8R II 8 8U 8SU

    track-type loader
    983B

    stabilizers/reclaimers
    RM-350B, SM-350, SS-250, RR-250B, RM-250C, RM-350, RR-250, SS-250B

    wheel tractor scrapers
    621F, 621E, 623F, 627E, 627F, 623G, 623B, 627B, 623E, 621G, 621B, 657B, 657, 627G

    motor grader
    16G, 16H NA

    wheel-type loader
    980G, 980G II 980F, 980C, 980F II 980GII, 980FII

    engine - industrial
    3406B, G3406, 3406C, HT400 3406, 3406E, C-15, 3456

    motor graders
    16H

    articulated dump truck
    D400E II 740, 735, D400D, D350E, D400E, D40D, D350E II

    engine - truck
    3406B, 3406C, 3406

    generator
    SR4

    15 to 18 liter
    3406C, 3406C CKD

    road reclaimer
    RM-350B, SM-350, SS-250, RR-250B, RM-250C, RM-350, RR-250, SS-250B

    wheel dozer
    824C, 824G, 824G II 824S

    wheel loaders
    980G, 980G II 980F, 980C, 980F II 980GII, 980FII

    excavator
    245, 375-A 375-A L 245B

    wheel dozers
    814B

    earthmoving compactor
    825 826C, 826G II 825C, 826G, 825G