7S-3002: BEARING
+ / - Hover over image to Zoom
Other Views

    7S-3002: BEARING

    Part Number: 7S-3002
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Ball Bearing
    track-type tractor
    8SU D5H, 7S 8 D7H, 55, 4S D7G, D5H XL 4P D4H III 7SU D8N, D4H, 7 D7E, 7U 5P 7S LGP 7A 57H 5S 54 57 8U D7E LGP 4 4A D7R, 8A 5 5A D4H XL D8R

    wheel tractor-scraper
    637E, 627B, 627, 639D, 627E, 637K, 627K LRC 637, 637G, 637D, 627K, 627F, 627G, 627H, 637B

    pipelayer
    578

    paving compactor
    CP-44B CS44B, CP44B, CS-44B CCS7

    motor grader
    12F, 14E

    wheel-type loader
    950, 966C

    wheel dozer
    814

    track-type skidder
    D5HTSK II D4HTSK II D4HTSK III 527 54H 4P

    earthmoving compactor
    815, 816