7S-3004: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    7S-3004: Internal Snap Ring

    Part Number: 7S-3004
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 6.00
    • Free Diameter - A (in): 6.31
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.127
    track type tractors
    D11TCD, D11R, D11N, D11RCD, D11T