7S-7811: Valve
+ / - Hover over image to Zoom
Other Views

    7S-7811: Valve

    Part Number: 7S-7811
    Brand: Cat
    Retrieving Price.....

    Exhaust Bypass Valve

    Description:

    • Valves are an important component of exhaust bypasses, which allow exhaust gases to escape the engine quickly resulting in faster combustion and more horsepower

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Height (mm): 53.3
    • Length (in): 8.1
    • Length (mm): 205.7
    • Width (mm): 53.3
    generator
    SR4

    engine - generator set
    G3306

    engine - industrial
    G343, G3306, G379A, G342C, G333C, G398 G399, G353D, G3306B, G379