7S-9372: Hex Head Bolts, Phosphate And Oil Coated
+ / - Hover over image to Zoom
Other Views

    7S-9372: Hex Head Bolts, Phosphate And Oil Coated

    Part Number: 7S-9372
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.28
    • Head Height - 4 (in): 0.48
    • Head Width - 5 (in): 0.94
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 5/8 - 11
    • Total Bolt Length - 3 (in): 1 1/8
    wheel tractor-scraper
    657E, 651E

    pipelayer
    589

    underground articulated truck
    AD40 AD30, AD45, AE40 II AE40

    engine - generator set
    3512B, 3304, 3516, 3304B, G3306, XQG135 3508B, 3516C, 3306

    wheel-type loader
    960F, 950F

    engine - industrial
    3304, 3306, D333C, G3306B, D330C, 3516, G3304B, G3304, G3306, 3512B

    wheel-type skidder
    528

    articulated dump truck
    D35HP D35C

    off-highway truck
    785, 789, 789B

    track-type tractor
    10 D5B, D7H, 58 55, 57H 8S 59 D8H, 8U D7G, 7SU D10R, 193B D9R, D8K, 8 6S 9C D6D, 8A 153 D10N, 9U 6A 4A 183B 9SU D9N, D4H, 9 7A 7U 57 163 D7F, 9S 7S D10, 7 5S 4P 7S LGP 8SU D9L, 4 10SU D9G, 4S 6 5A 5 D9H, 59N 59L 54 D8N, D8L, 58L 193 10U

    generator
    SR4

    track-type loader
    977 983, 955L, 955 951, 963B

    petroleum products
    G3306B

    excavator
    245, 225, 235D, 225B, 225D, 245B

    earthmoving compactor
    816