7S-9860: Cogged V-Belt (set of 2)
+ / - Hover over image to Zoom
Other Views

    7S-9860: Cogged V-Belt (set of 2)

    Part Number: 7S-9860
    Brand: Cat
    Retrieving Price.....

    Width: 17.5 mm (0.69 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    UNITS:
    • US
    • Metric
    • Belt Length (mm): 1676
    • Belt Type: V-Belts - Cogged
    • Belt Width (mm): 17.5
    We currently do not have any equipment model information for this part.