7T-2295: MTO-TRK-GRP
+ / - Hover over image to Zoom
Other Views

    7T-2295: MTO-TRK-GRP

    Part Number: 7T-2295
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Group (Extreme Service, Single Grouser, Positive Pin Retention (PPR))

    Description:

    • Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.
    • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1
    • Bolt Size (mm): 1
    • Number of Track Sections: 43
    • Shoe Type: Extreme Service, Single Grouser
    • Shoe Width (in): 24
    • Track Pitch (in): 9.5
    • Track Pitch (mm): 240
    track-type tractor
    D9R