7T-5426: Cone
+ / - Hover over image to Zoom
Other Views

    7T-5426: Cone

    SKU:7T-5426
    $1.00

    Cat® Tapered Roller Bearing

    Add to Requisition List

    Description:Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.

    Attributes:
    Straight bore tapered roller bearing cone

    Application:
    Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

    • Height (in): 0.76
    • Height (mm): 19.43
    • Inside Diameter (mm): 25.4
    • Inside Diameter (in): 1