7T-5427: Cup
+ / - Hover over image to Zoom
Other Views

    7T-5427: Cup

    Part Number: 7T-5427
    Brand: Cat
    Retrieving Price.....

    Cat®Tapered Roller Bearing Cup

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a

    Attributes:
    Straight bore tapered roller bearing cup

    Application:
    Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

    UNITS:
    • US
    • Metric
    • Height (in): 0.59
    • Outside Diameter (in): 2.25
    bhl
    428B, 416B