7T-6036: LINK
+ / - Hover over image to Zoom
Other Views

    7T-6036: LINK

    Part Number: 7T-6036
    Brand: Cat
    Retrieving Price.....

    Track Link Master

    Description:

    • Track link masters allow convenient removal and installation of track and eliminate the need for a master pin and master bushing.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 19.38
    • Bolt Size (mm): 19.38
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    track-type loader
    973