7T-6193: Cylinder A
+ / - Hover over image to Zoom
Other Views

    7T-6193: Cylinder A

    Part Number: 7T-6193
    Brand: Cat
    Retrieving Price.....

    Track Adjusting Cylinder (Left Hand)

    Description:

    • Track adjust and mechanical recoil systems use a large recoil spring and greased filled adjustment cylinder which allows the idler to move forward and back to maintain proper track tension as it absorbs undercarriage shock loads.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Shoe Type: Extreme Service, Single Grouser, Center Punched
    track-type tractor
    10U 9U 9S 9 59 D10N, D10T2, 9C D10R, 59N D10T, 10 D9L, 10SU 59L 58L

    pipelayer
    589