7T-6396: ROLLER G
+ / - Hover over image to Zoom
Other Views

    7T-6396: ROLLER G

    Part Number: 7T-6396
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Size (mm): 7/8
    • Flange Diameter (in): 8.07
    • Flange Diameter (mm): 205
    • Flange Type: Single Flange
    • Tread Diameter (in): 6.61
    • Tread Diameter (mm): 168
    excavator
    235C, 235B