7T-6493: IDLER G
+ / - Hover over image to Zoom
Other Views

    7T-6493: IDLER G

    Part Number: 7T-6493
    Brand: Cat
    Retrieving Price.....

    Idler (Inverted)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Bolt Size (mm): 3/8
    • Diameter (mm): 668
    • Flange Diameter (in): 26.3
    • Flange Diameter (mm): 668
    • Flange Type: Center Flange
    • Shaft Diameter (mm): 58
    • Tread Diameter (in): 24.7
    • Tread Diameter (mm): 628
    • Undercarriage Width (mm): 405
    We currently do not have any equipment model information for this part.