7T-6947: LINK
+ / - Hover over image to Zoom
Other Views

    7T-6947: LINK

    Part Number: 7T-6947
    Brand: Cat
    Retrieving Price.....

    Track Link Split Master (Right Hand)

    Description:

    • Track link split master links allow convenient removal and installation of track and eliminate the need for a master pin and master bushing. Split master links have a wear life equal to a regular link, have the same strength and hardness as a regular link, and are completely serviceable and reusable.

    UNITS:
    • US
    • Metric
    • Shoe Type: Moderate Service, Single Grouser, Tri-Track, Right Hand
    • Track Pitch (in): 9
    • Track Pitch (mm): 228.6
    track-type tractor
    9S D9L, 9 59 9C 9U

    pipelayer
    589