7T-6948: LINK
+ / - Hover over image to Zoom
Other Views

    7T-6948: LINK

    Part Number: 7T-6948
    Brand: Cat
    Retrieving Price.....

    Track Link Split Master (Left Hand)

    Description:

    • Track link split master links allow convenient removal and installation of track and eliminate the need for a master pin and master bushing. Split master links have a wear life equal to a regular link, have the same strength and hardness as a regular link, and are completely serviceable and reusable.

    UNITS:
    • US
    • Metric
    • Shoe Type: Moderate Service, Single Grouser, Tri-Track, Offset, Left Hand
    • Track Pitch (in): 9
    • Track Pitch (mm): 228.6
    track-type tractor
    9S 9C 9 D9L, 59 9U

    pipelayer
    589