• Home
  • 7T-7162: External Snap Ring
7T-7162: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    7T-7162: External Snap Ring

    Part Number: 7T-7162
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 1.93, 0
    • Free Diameter - A(in): 1.76, 0
    • Snap Ring Type: 0, External
    • Thickness - B (in): 0, 0.120
    • Unit of Measurement: Inch, 0