7T-7665: HOSE A
+ / - Hover over image to Zoom
Other Views

    7T-7665: HOSE A

    Part Number: 7T-7665
    Brand: Cat
    Retrieving Price.....

    Medium Pressure Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. The synthetic outer cover is resistant to oil, weather, and abrasion. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature service applications. Coast Guard approved for marine applications.

    adt
    735

    ttt
    D7H, D7R, 7S 57H 57 7SU 7A 7 7U

    pipe
    572R