• Home
  • 7T-8004: Internal Snap Ring
7T-8004: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    7T-8004: Internal Snap Ring

    Part Number: 7T-8004
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 15.43, 0
    • Free Diameter - A(in): 15.92, 0
    • Shape: 0, Spiral
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0.111, 0
    • Unit of Measurement: 0, Inch