7T-8115: LINK
+ / - Hover over image to Zoom
Other Views

    7T-8115: LINK

    Part Number: 7T-8115
    Brand: Cat
    Retrieving Price.....

    Sealed and Lubricated Track Link (Right Hand)

    Description:

    • Track links are a part of the link assembly and provide a rail for the machine to run on.


    Attributes:

    • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 23.22
    • Bolt Size (mm): 23.22
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    pipelayer
    578